Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
D1SE Series - 1 phase DIN-rail power supply
Bill of material
D1SE480-24-A4
Order number
D1SE480-24-A4
Model
D1SE
Output Power
480 W
Output voltage
24 V
Connection type
A4
RoHS
yes
REACH
yes
Show mounting clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
Webpage
Webpage
Datasheet
Download
min. 1. output voltage
22.5 V
Secondary voltage
24 V
max.1. output voltage
29 V
Output voltage adjustable
yes
stabilized
yes
Secondary rated current
20 A
max. outout current 1
23 A
Bridging time
23 s
Supply voltage tolerance
0.55 %
Supply voltage type
AC
min. rated supply voltage with AC 50Hz
100 V
max. rated supply voltage with AC 50 Hz
240 V
min. rated supply voltage with DC
93 V
max. rated supply voltage with DC
300 V
Rated value of current
5.6 A
Crest factor
1.6 %
Rated performance
531.3 V·A
Overvoltage protection
115 %
Overload capability (60 seconds)
115 %
Efficiency
95.1 %
power consumption
24.7 V·A
Power losses (max.)
1.6 W
min.ambient temperature during operation
-25 °C
max.ambient temperature during operation
70 °C
Humidity without cindensation
95 %
Installation width
80 mm
Installation height
285 mm
W
0.9 kg
type of construction
DIN-Rail power supply
Degree of protection
IP34
Cooling type
Natural convection
Enclosure color
aluminum
Wall assembly possible
no
Direct assembly/mounting possible
yes
Mounting type
DIN track
Design of electrical connection
Push-in connection
Interface design
MODBUS
style of communication interface
Analogue
quality characteristic record of ingoing material
10
over voltage protection present
yes
galvanic separation between input to output present
yes
Design of electrical connection
yes
Interference resistance to bursts on signal cables
1kV
EMC radiation
Class B
REACH compliant
yes
RoHS compliant
yes
Contains SVHC
yes
Customs Tariff Number
8504408290
Manufacturer Website
https://www.emea.lambda.tdk.com/landing/en/
Built-in battery
no
suitable for series installation
yes
Product website
https://www.emea.lambda.tdk.com/de/products/d1se
Certifications
IECEE, cULus, cURus, CE,UKCA, RoHS
Preview and CAD generation
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices