Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
DBM20 Series - DIN rail module
Bill of material
DBM20
Order number
DBM20
Output voltage
24 V
Show installation clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
Webpage
Webpage
Datasheet
Download
RoHS
Yes
REACH
Yes
Safety & Installation Manual
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/pwr-acc/instruction_manual/dbm20_apl.pdf
Output voltage (min.)
22.4 V
Output voltage (nom.)
24 V
Output voltage (max.)
29 V
Ouput voltage adjustable
No
Output voltage regulated
No
Output current (nom.)
20 A
Boost current (max.)
20 A
Hold-up time (min.)
250 s
Input voltage type
DC
DC input voltage (max.)
30 V
AC input current (max.)
20 A
Power losses (max.)
n/a V·A
Ambient operating temperature (min.)
-25 °C
Ambient operating temperature (max.)
70 °C
Relative operation humidity (max.)
95 %
Built-in width
59 mm
Built-in height
183.6 mm
Mechanical design
DIN rail product
Degree of protection
IP20
Cooling concept
Natural convection
Enclosure color
Aluminium
Wall assembly possible
No
Direct assembly/mounting possible
Yes
Mounting type
DIN track
Interface design
Analogue
Communication interface
Analogue
Safety compliance
CE identification
Overvoltage protection
No
Galvanic separation between input and output
No
EMC immunity - Fast transients (burst) - Signal contact
1kV
EMC emission - Radiated noise - Input
Class B
Certifications
CE, UL, CSA, UKCA - United Kingdom Conformity Assessed, cULus Recognized, IECEE CB Scheme
REACH compliant
Yes
REACH compliant
https://product.tdk.com/en/search/tdklambda_reach_svhc_search
RoHS compliant
Yes
Contains SVHC
Yes
Customs Tariff Number
8504408290
Manufacturer Website
https://product.tdk.com/en/products/power/index.html
Built-in battery
No
Application suitability
Distributed Control System, manufacturing industry, process industry, Control
Series operation
No
Preview and CAD generation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices