Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
DRB 1 Series <100W - 1 phase DIN-rail power supply
Bill of material
DRB100-24-1
Order number
DRB100-24-1
Output Power
100 W
Output voltage
24 V
Show mounting clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
Webpage
Webpage
Datasheet
Download
RoHS
Yes
REACH
Yes
Safety & Installation Manual
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/instruction_manual/drb15-100_apl.pdf
Output voltage (min.)
24 V
Output voltage (nom.)
24 V
Output voltage (max.)
28 V
Ouput voltage adjustable
Yes
Output voltage regulated
Yes
Output current (nom.)
4.2 A
Boost current (max.)
4.2 A
Hold-up time (min.)
20 ms
Load regulation
1 %
Input voltage type
AC
AC input voltage (max.)
230 V
AC input current (max.)
0.6 A
Apparent input power
144 V·A
Overload capability (short-term)
105 %
Conversion efficiency (max.)
91 %
Power losses (max.)
9.89 V·A
Stand-by consumption (max.)
0.5 W
Ambient operating temperature (min.)
-20 °C
Ambient operating temperature (max.)
70 °C
Relative operation humidity (max.)
95 %
Built-in width
55 mm
Built-in height
135 mm
Mechanical design
DIN rail power supply
Degree of protection
IP20
Cooling concept
Natural convection
Enclosure color
blue
Wall assembly possible
No
Direct assembly/mounting possible
Yes
Mounting type
DIN track
Interface design
Analog
Communication interface
Analogue
Safety compliance
CE identification
Overvoltage protection
Yes
Galvanic separation between input and output
Yes
EMC immunity - Fast transients (burst) - Signal contact
1kV
EMC emission - Radiated noise - Input
Class B
Certifications
CE, UL, CSA, UKCA - United Kingdom Conformity Assessed, cULus Recognized, IECEE CB Scheme
REACH compliant
Yes
REACH compliant
https://product.tdk.com/en/search/tdklambda_reach_svhc_search
RoHS compliant
Yes
Contains SVHC
Yes
Customs Tariff Number
8504408290
Manufacturer Website
https://product.tdk.com/en/products/power/index.html
Built-in battery
No
Application suitability
Distributed Control System, manufacturing industry, process industry, Control
Series operation
No
AC input voltage (min.)
115 V
Short-circuit proof
Yes
Preview and CAD generation
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices