Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
DRB 1 Series >100W - 1 phase DIN-rail power supply
Bill of material
DRB240-24-1
Order number
DRB240-24-1
Output Power
240 W
Output voltage
24 V
Show mounting clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
Webpage
Webpage
Datasheet
Download
Safety & Installation Manual
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/instruction_manual/drb240_apl.pdf
Output voltage (min.)
24 V
Output voltage (nom.)
24 V
Output voltage (max.)
28 V
Ouput voltage adjustable
Yes
Output voltage regulated
Yes
Output current (nom.)
10 A
Boost current (max.)
10 A
Hold-up time (min.)
20 ms
Load regulation
1 %
Input voltage type
AC
AC input voltage (min.)
115 V
AC input voltage (max.)
230 V
AC input current (max.)
1.4 A
Apparent input power
336 V·A
Overload capability (short-term)
120 %
Conversion efficiency (max.)
93 %
Power losses (max.)
18.1 V·A
Stand-by consumption (max.)
5 W
Ambient operating temperature (min.)
-25 °C
Ambient operating temperature (max.)
70 °C
Relative operation humidity (max.)
95 %
Built-in width
51 mm
Built-in height
184 mm
Mechanical design
DIN rail power supply
Degree of protection
IP20
Cooling concept
Natural convection
Enclosure color
Aluminium
Wall assembly possible
No
Direct assembly/mounting possible
Yes
Mounting type
DIN track
Interface design
Analog
Communication interface
Analog
Safety compliance
CE identification
Overvoltage protection
Yes
Galvanic separation between input and output
Yes
Short-circuit proof
Yes
EMC immunity - Fast transients (burst) - Signal contact
1kV
EMC emission - Radiated noise - Input
Class B
Certifications
CE, UL, CSA, UKCA - United Kingdom Conformity Assessed, cULus Recognized, IECEE CB Scheme
REACH compliant
Yes
REACH compliant
https://product.tdk.com/en/search/tdklambda_reach_svhc_search
RoHS compliant
Yes
Contains SVHC
Yes
Customs Tariff Number
8504408290
Manufacturer Website
https://product.tdk.com/en/products/power/index.html
Built-in battery
No
Application suitability
Distributed Control System, manufacturing industry, process industry, Control
Series operation
Yes
Preview and CAD generation
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices