Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
TDK-Lambda
Description
DRB 3 Phase Series - 3 phase DIN rail power supply
Bill of material
DRB240-48-3-A1
Order number
DRB240-48-3-A1
Output Power
240 W
Output voltage
48 V
Connection type
A1: Push-in-connection
Connection type
Show installation clearances
Level of Geometry
Product website
Webpage
Datasheet
Download
Safety & Installation Manual
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/instruction_manual/drb240-48-3_safety-apl.pdf
Output voltage (min.)
45 V
Output voltage (nom.)
48 V
Output voltage (max.)
56 V
Ouput voltage adjustable
Yes
Output voltage regulated
Yes
Output current (nom.)
5 A
Boost current (max.)
7.5 A
Bridging time (max.)
20 ms
Load regulation
0.2 %
Input voltage type
AC
AC input voltage (min.)
350 V
AC input voltage (max.)
575 V
DC input voltage (max.)
0 V
AC input current (max.)
2.4 A
Crest factor
2.7 %
Apparent input power
426 V·A
Overload capability (short-term)
150 %
Overload capability (60 seconds)
150 %
Conversion efficiency (max.)
93.8 %
Power losses (max.)
15.9 V·A
Stand-by consumption (max.)
2 W
Ambient operating temperature (min.)
-25 °C
Ambient operating temperature (max.)
70 °C
Relative operation humidity (max.)
95 %
Built-in width
65 mm
Built-in height
189 mm
Weight
780 g
Mechanical design
DIN rail power supply
Degree of protection
IP20
Cooling concept
Natural convection
Enclosure color
Aluminium
Wall assembly possible
No
Direct assembly/mounting possible
Yes
Mounting type
DIN rail
Design of electrical connection
Push-in connection
Interface design
Analog
Communication interface
Analog
Safety compliance
CE identification
Overvoltage protection
Yes
Galvanic separation between input and output
Yes
Short-circuit proof
Yes
EMC immunity - Fast transients (burst) - Signal contact
2kV
EMC emission - Radiated noise - Input
Class B
REACH compliant
Yes
REACH compliant
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/safety_doc/drb120-240-3-reach.pdf
RoHS compliant
Yes
Contains SVHC
Yes
Customs Tariff Number
8504408290
Manufacturer Website
https://product.tdk.com/en/products/power/index.html
Built-in battery
No
Series operation
Yes
IEC/EN/UL/CSA 61010-1, 61010-2-201, 62368-1 (Ed.2), CE, UKCA, EAC, REACH, RoHS2, China RoHS 10, WEEE
Preview and CAD generation
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices