Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
DRB 3 Phase Series - 3 phase DIN rail power supply
Bill of material
DRB960-48-3-A0
Order number
DRB960-48-3-A0
Output Power
960 W
Output voltage
48 V
Connection type
A0: Screw connection
Connection type
Show installation clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
Product website
Webpage
Datasheet
Download
Safety & Installation Manual
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/instruction_manual/drb960-48-3_safety-apl.pdf
Output voltage (min.)
45 V
Output voltage (nom.)
48 V
Output voltage (max.)
56 V
Ouput voltage adjustable
Yes
Output voltage regulated
Yes
Output current (nom.)
20 A
Boost current (max.)
30 A
Bridging time (max.)
20 ms
Load regulation
-0.2 %
Input voltage type
AC
AC input voltage (min.)
350 V
AC input voltage (max.)
575 V
DC input voltage (min.)
450 V
DC input voltage (max.)
810 V
AC input current (max.)
5.1 A
Crest factor
1.7 %
Apparent input power
1065 V·A
Overload capability (short-term)
150 %
Overload capability (60 seconds)
105 %
Conversion efficiency (max.)
96 %
Power losses (max.)
41 V·A
Stand-by consumption (max.)
2.3 W
Ambient operating temperature (min.)
-25 °C
Ambient operating temperature (max.)
70 °C
Relative operation humidity (max.)
95 %
Built-in width
110 mm
Built-in height
189 mm
Weight
1750 g
Mechanical design
DIN rail power supply
Degree of protection
IP20
Cooling concept
Natural convection
Enclosure color
Aluminium
Wall assembly possible
No
Direct assembly/mounting possible
Yes
Mounting type
DIN rail
Design of electrical connection
Screw connection
Interface design
Analog
Communication interface
Analog
Safety compliance
CE identification
Overvoltage protection
Yes
Galvanic separation between input and output
Yes
Short-circuit proof
Yes
EMC immunity - Fast transients (burst) - Signal contact
2kV
EMC emission - Radiated noise - Input
Class B
Certifications
CE, UL, CSA, UKCA - United Kingdom Conformity Assessed, cULus Recognized, IECEE CB Scheme
REACH compliant
Yes
REACH compliant
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/safety_doc/drb3-960-48_reach.pdf
RoHS compliant
Yes
Contains SVHC
Yes
Customs Tariff Number
8504408290
Manufacturer Website
https://product.tdk.com/en/products/power/index.html
Application suitability
Distributed Control System, manufacturing industry, process industry, Control
Built-in battery
No
Series operation
Yes
DIST
6
Manufacturer
TDK Lambda
AAQ326
https://www.emea.lambda.tdk.com/de-en/products/drb
AAO676
DRB960-48-3-A0
CERTIFICATION
IEC EN 61010-1, CAN/CSA-C22.2 No. 61010-1, IEC EN 61010-2-201, CAN/CSA-C22.2 No. 61010-2-201, IEC EN 62368-1 (Ed.2), CE, UKCA, EAC, REACH, RoHS2, China RoHS 10, WEEE
DESCRIPTION_LONG
The DIN rail power supplies of the DRB series are part of TDK-Lambda industrial product range. They can be used in many applications, from conventional control cabinets and decentralised machines and systems to information and communication technology. Users can choose between screw-in and push-in terminals.The products reliability is supported by a reduced number of components and TDK-Lambda stringent testing requirements. Overall, the DRB 3-phase series offers an excellent balance between functionality and price.
DESCRIPTION_SHORT
Efficient design for conventional mechanical
Customs tariff number
Germany
W
1.05 kg
AAU732
DIN rail power supply
AAB931
https://product.tdk.com/ V
AAB932
https://product.tdk.com/ V
Preview and CAD generation
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices