Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
DRL Series - DIN-Rail mount power supply
Bill of material
DRL10-24-1
Order number
DRL10-24-1
Output Power
10 W
Output voltage
24 V
Show mounting clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
Webpage
Webpage
Datasheet
Download
RoHS
Yes
REACH
Yes
Safety & Installation Manual
https://product.tdk.com/system/files/dam/doc/product/power/switching-power/ac-dc-converter/instruction_manual/drl_apl.pdf
Output voltage (min.)
24 V
Output voltage (nom.)
24 V
Output voltage (max.)
24 V
Ouput voltage adjustable
No
Output voltage regulated
Yes
Output current (nom.)
0.42 A
Boost current (max.)
0.42 A
Hold-up time (min.)
100 ms
Load regulation
1 %
Input voltage type
AC/DC
AC input voltage (min.)
85 V
AC input voltage (max.)
264 V
120 V
DC input voltage (max.)
373 V
AC input current (max.)
0.12 A
Apparent input power
28.8 V·A
Overload capability (short-term)
110 %
Conversion efficiency (max.)
76.8 %
Power losses (max.)
1.5 V·A
Stand-by consumption (max.)
0.3 W
Ambient operating temperature (min.)
-20 °C
Ambient operating temperature (max.)
71 °C
Relative operation humidity (max.)
95 %
Built-in width
28 mm
Built-in height
151 mm
Mechanical design
DIN rail power supply
Degree of protection
IP20
Cooling concept
Natural convection
Enclosure color
Blue
Wall assembly possible
No
Direct assembly/mounting possible
Yes
Mounting type
DIN track
Interface design
Analogue
Communication interface
Analogue
Safety compliance
CE identification
Overvoltage protection
Yes
Galvanic separation between input and output
Yes
Short-circuit proof
Yes
EMC immunity - Fast transients (burst) - Signal contact
1kV
EMC emission - Radiated noise - Input
Class A
Certifications
CE, UL, CSA, UKCA - United Kingdom Conformity Assessed, cULus Recognized, IECEE CB Scheme
REACH compliant
Yes
REACH compliant
https://product.tdk.com/en/search/tdklambda_reach_svhc_search
RoHS compliant
Yes
Contains SVHC
No
Customs Tariff Number
8504408290
Manufacturer Website
https://product.tdk.com/en/products/power/index.html
Built-in battery
No
Application suitability
Distributed Control System, manufacturing industry, process industry, Control
Series operation
Yes
Preview and CAD generation
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices