Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
TDK-Lambda
Description
DUSH - Uninterruptible DC power supply
Bill of material
DUSH960-1248-0M
Order number
DUSH960-1248-0M
Show mounting clearances
No
Clearances to passive components
Clearances to heat source
Level of Geometry
Medium
High
RoHS
Yes
REACH
Yes
Manufacturer name
TDK-Lambda
MANUFACTURER_URL
https://www.emea.lambda.tdk.com/landing/en/
Product website
https://www.emea.lambda.tdk.com/de/products/dush
Article code
DUSH960-1248-0M
CERTIFICATION
UL 61010-1 CAN/CSA-C22.2 No. 61010-1 (Ed. 3), UL 61010-2-201 CAN/CSA-C22.2 No. 61010-2-201 (Ed. 2), IEC 61010-1, IEC 61010-2-201, IEC 62368-1 (Ed.3), UL/CSA 62368-1 (Ed. 3), IEC/EN/UL/CSA 61010-1, 61010-2-201, 62368-1 (Ed.3), CE mark and UKCA mark
EAN
8504408290
W
0.5 kg
Manufacturer product family
DIN-Rail power supply
Manufacturer product base
DUSH
Long description
First-class reliability for mission-critical applications
Short description
First-class reliability for mission-critical applications
Interface
MODBUS
Output voltage adjustable
Yes
Galvanic separation
No
Output voltage (max.)
58 V
AUX Output voltage (max.)
58 V
AUX Ouput current (max.)
5 A
DC input voltage (max.)
60 V
Ambient operating temperature (max.)
70 °C
Output voltage (min.)
10 V
AUX Output voltage (min.)
10 V
DC input voltage (min.)
10 V
Ambient operating temperature (min.)
-25 °C
Output current (nom.)
20 A
Output current (nom.)
12..48 V
Output voltage regulated
Yes
DC-Eingangsstrom (max.)
20 A
REACH-konform
Yes
Contains SVHC
Yes
Overvoltage protection
Yes
Boost current (max.)
21 A
Power loss (max.)
10.6 V·A
Built-in battery
Yes
Communication interface
RS 485
RoHS compliant
Yes
Battery designation
CR2032
Cooling concept
Natural convection
Enclosure color
Aluminium
Mechanical design
DIN rail product
Consumption in standby mode (max.)
0.9 W
Safety regulations
CENELC
Relative air humidity (max.)
95 %
Efficiency (max.)
98.9 %
Mounting type
DIN track
EMC immunity
1kV
EMV-Emission
Class B
Input voltage type
DC
Installation width
54 mm
Installation height
115 mm
Direct assembly/mounting possible
Yes
Wall assembly possible
No
Series operation
No
Design of electrical connection
Push-in connection
Short-circuit proof
Yes
Overload capability (short-term)
105 %
Overload capability (60 seconds)
105 %
Load regulation
1 %
Degree of protection
IP34
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices